47.6.26 QuiddiKey Module Settings Register

Table 47-26. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: QK HW SETTINGS
Offset: 0x2F0
Reset: 0x00000000
Property: R

The Module Settings register shows the values of the module settings on the signal interface.

Bit 3130292827262524 
 QK DISABLE TEST PUFQK DISABLE TEST MEMORYQK SKIP MEMORY TEST      
Access RRR 
Reset 000 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 QK DISABLE GENERATE RANDOM     QK DISABLE WRAPQK DISABLE WRAP GENERATED RANDOM 
Access RRR 
Reset 000 
Bit 76543210 
 QK DISABLE UNWRAPQK DISABLE GET KEYQK DISABLE STOP QK DISABLE RECONSTRUCTQK DISABLE STARTQK DISABLE ENROLL  
Access RRRRRR 
Reset 000000 

Bit 31 – QK DISABLE TEST PUF QuiddiKey Disable Test PUF

ValueDescription
0x0Test PUF operations are enabled.
0x1Test PUF operations are disabled.

Bit 30 – QK DISABLE TEST MEMORY QuiddiKey Disable Test Memory

ValueDescription
0x0Test Memory operations are enabled.
0x1Test Memory operations are disabled.

Bit 29 – QK SKIP MEMORY TEST QuiddiKey Disable Test Memory

ValueDescription
0x0

Includes memory test during initialization.

0x1

Skips memory test during initialization.

Bit 15 – QK DISABLE GENERATE RANDOM QuiddiKey Disable Generate Random

ValueDescription
0x0Generate Random operations are enabled.
0x1Generate Random operations are disabled.

Bit 9 – QK DISABLE WRAP QuiddiKey Disable Wrap

ValueDescription
0x0Wrap operations are enabled.
0x1Wrap operations are disabled.

Bit 8 – QK DISABLE WRAP GENERATED RANDOM QuiddiKey Disable Wrap Generated Random

ValueDescription
0x0Wrap Generated Random operations are enabled.
0x1Wrap Generated Random operations are disabled.

Bit 7 – QK DISABLE UNWRAP QuiddiKey Disable Unwrap

ValueDescription
0x0Unwrap operations are enabled.
0x1Unwrap operations are disabled.

Bit 6 – QK DISABLE GET KEY QuiddiKey Disable Get Key

ValueDescription
0x0Get Key operations are enabled.
0x1Get Key operations are disabled.

Bit 5 – QK DISABLE STOP QuiddiKey Disable Stop

ValueDescription
0x0Stop operations are enabled.
0x1Stop operations are disabled.

Bit 3 – QK DISABLE RECONSTRUCT QuiddiKey Disable Reconstruct

ValueDescription
0x0Reconstruct operations are enabled.
0x1Reconstruct operations are disabled.

Bit 2 – QK DISABLE START QuiddiKey Disable Start

ValueDescription
0x0Start operations are enabled.
0x1Start operations are disabled.

Bit 1 – QK DISABLE ENROLL QuiddiKey Disable Enroll

ValueDescription
0x0Enroll operations are enabled.
0x1Enroll operations are disabled.