3.3.10.4 Stack Pointer Underflow
The stack is initialized to 0x4000 during a Reset. A stack error trap is initiated if the Stack Pointer address is less than 0x4000.
Note: Locations in data space between 0x0000 and 0x3FFF are, in
general, reserved for core and peripheral Special Function Registers (SFRs).