3.3.7.2 CORCON: Core Control Register
A detailed description of the CPU CORCON is shown in CORCON.
CORCON contains
- Unsigned or Signed Multiplier Mode Select bit
- Accumulator A and B Saturation Enable bits
- Data Space Write from DSP Engine Saturation Enable bit
- Accumulator Saturation Mode Select bit
- Rounding Mode Select bit
- Integer or Fractional Multiplier Mode Select bit
The CORCON bits are all readable/writable.