16.4.1 PWM Clock Control Register

Name: PCLKCON
Offset: 0x1000

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 HRRDYHRERR     LOCK 
Access RR/CR/W 
Reset 000 
Bit 76543210 
   DIVSEL[1:0] Reserved MCLKSEL 
Access R/WR/WR/WR/W 
Reset 0010 

Bit 15 – HRRDY High-Resolution Ready bit

ValueDescription
1 The High Resolution circuitry is ready.
0 The High Resolution circuitry is not ready.

Bit 14 – HRERR Hi-Resolution Error bit

ValueDescription
1 An error has occurred during fine edge placement. If allowed to proceed, PWM signals will have limited resolution(FEP operates without the high resolution capability).
0 No error has occurred. PWM signals will have full resolution when HRRDY = 1.

Bit 8 – LOCK Lock bit

ValueDescription
1

Write-protected registers and bits are locked.

0

Write-protected registers and bits are unlocked.

Bits 5:4 – DIVSEL[1:0] PWM Clock Divider Selection bits

ValueDescription
11

Divide ratio is 1:16.

10

Divide ratio is 1:8.

01

Divide ratio is 1:4

00

Divide ratio is 1:2

Bit 2 – Reserved  Reserved; maintain as '1'.

Bit 0 – MCLKSEL PWM Master Clock Selection bit

Note: Do not change the MCLKSEL bit while ON (PGxCON[15]) = 1.