16.4.42 Auxiliary PWM Frequency Scaling Minimum Period Register

Name: AFSMINPER
Offset: 0x1408

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     FSMINPER[19:16] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 FSMINPER[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FSMINPER[7:4]Reserved[3:0] 
Access R/WR/WR/WR/WRRRR 
Reset 00000000 

Bits 19:16 – FSMINPER[19:16]

Bits 15:8 – FSMINPER[15:8]

Bits 7:4 – FSMINPER[7:4] Frequency Scaling Minimum Period Register bits

This register holds the minimum clock period (maximum clock frequency) that can be produced by the frequency scaling circuit.

Bits 3:0 – Reserved[3:0]