16.4.63 Auxiliary PWM Generator Feed Forward PCI 2 Register(1)

Note:
  1. Caution should be exercised when modifying this register while PGxCON.ON = 1; unexpected results may occur.
  2. This bit has no effect when the SWTERM control bit is used as the PCI Termination Event or if TERM[2:0] < ‘101’.
Name: APGxFFPCI2
Offset: 0x146C, 0x14E0, 0x1554, 0x15C8

Bit 3130292827262524 
 PPS[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 PPS[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 PPS[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PPS[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – PPS[31:0] PCI Polarity Select bits

ValueDescription
1

Inverted

0

Not inverted