16.4.27 PWM Generator x Leading-Edge Blanking Register
| Name: | PGxLEB |
| Offset: | 0x1090, 0x1104, 0x1178, 0x11EC, 0x1260, 0x12D4, 0x1348, 0x13BC |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| TRGD | TRGC | TRGB | TRGA | PHR | PHF | PLR | PLF | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| LEB[19:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| LEB[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LEB[7:4] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bit 31 – TRGD PGxTRIGD Kick-Off bit
| Value | Description |
|---|---|
1 |
PGxTRIGD compare event will trigger LEB duration counter. |
0 |
LEB ignores PGxTRIGD compare event. |
Bit 30 – TRGC PGxTRIGC Kick-Off bit
| Value | Description |
|---|---|
1 |
PGxTRIGC compare event will trigger LEB duration counter. |
0 |
LEB ignores PGxTRIGC compare event. |
Bit 29 – TRGB PGxTRIGB Kick-Off bit
| Value | Description |
|---|---|
1 |
PGxTRIGB compare event will trigger LEB duration counter. |
0 |
LEB ignores PGxTRIGB compare event. |
Bit 28 – TRGA PGxTRIGA Kick-Off bit
| Value | Description |
|---|---|
1 |
PGxTRIGA compare event will trigger LEB duration counter. |
0 |
LEB ignores PGxTRIGA compare event. |
Bit 27 – PHR PWMx Rising Edge Trigger Enable bit
| Value | Description |
|---|---|
1 |
Rising edge of PWMx will trigger the LEB duration counter. |
0 |
LEB ignores the rising edge of PWMx. |
Bit 26 – PHF PWMxH Falling Edge Trigger Enable bit
| Value | Description |
|---|---|
1 |
Falling edge of PWMx will trigger the LEB duration counter. |
0 |
LEB ignores the falling edge of PWMx. |
Bit 25 – PLR PWMx Rising Edge Trigger Enable bit
| Value | Description |
|---|---|
1 |
Rising edge of PWMx will trigger the LEB duration counter. |
0 |
LEB ignores the rising edge of PWMx. |
Bit 24 – PLF PWMx Falling Edge Trigger Enable bit
| Value | Description |
|---|---|
1 |
Falling edge of PWMx will trigger the LEB duration counter. |
0 |
LEB ignores the falling edge of PWMx. |