16.4.61 Auxiliary PWM Generator Current Limit PCI 2
Register(1)
Note:
Caution should be exercised when modifying this register while PGxCON.ON = 1;
unexpected results may occur.
This bit has no effect when the
SWTERM control bit is used as the PCI Termination Event or if TERM[2:0] <
‘101’.
Name:
APGxCLPCI2
Offset:
0x1464, 0x14D8, 0x154C,
0x15C0
Bit
31
30
29
28
27
26
25
24
PPS[31:24]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
PPS[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
PPS[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
PPS[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 31:0 – PPS[31:0] PCI Polarity Select bits
Value
Description
1
Inverted
0
Not inverted
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.