16.4.52 Auxiliary PWM Generator x I/O Control 1 Register
- This bit(s) cannot be modified while PGxCON.ON = 1.
- This bit(s) cannot be modified while PCLKCON.LOCK = 1. Otherwise, caution should be exercised when modifying this bit when PGxCON.ON = 1; unexpected results may occur.
- This bit(s) cannot be modified while UPDATE = 1.
- Caution should be exercised when modifying this bit(s) while PGxCON.ON = 1; unexpected results may occur.
| Name: | APGxIOCON |
| Offset: | 0x1440, 0x14B4, 0x1528, 0x159C |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CAPEN | CAPSRC[2:0] | CAPTREN | CAPTRSEL[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SWAP | FORCEON | PPSEN | DTCMPSEL | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PMOD[1:0] | PENH | PENL | POLH | POLL | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bit 23 – CAPEN Capture Point Enable bit
| Value | Description |
|---|---|
| 1 | CaptureTrigger Point is enabled for this register set |
| 0 | CaptureTrigger Point is not enabled for this register set |
Bits 22:20 – CAPSRC[2:0] Time Base Capture Source Selection bits
1’ to
PGxCAP[0].| Value | Description |
|---|---|
| 111-110 |
Reserved |
| 101 |
Capture timebase value at assertion of selected PCI Fault 2 signal |
| 100 |
Capture time base value at assertion of selected PCI Fault1 signal |
| 011 |
Capture time base value at assertion of selected PCI Current Limit signal |
| 010 |
Capture time base value at assertion of selected PCI Feed-Forward signal |
| 001 |
Capture time base value at assertion of selected PCI Sync signal |
| 000 |
No hardware source selected for time base capture – software only. |
Bit 19 – CAPTREN Timebase Capture to Trigger Enable bit
| Value | Description |
|---|---|
1 |
Timebase capture to trigger enabled |
0 |
Timebase capture to trigger disabled |
Bits 17:16 – CAPTRSEL[1:0] Timebase Capture Trigger Register Selection bits
| Value | Description |
|---|---|
| 11 | PGxTRIGF selected to store the 50% timebase captured value when enabled |
| 10 | PGxTRIGE selected to store the 50% timebase captured value when enabled |
| 01 | PGxTRIGD selected to store the 50% timebase captured value when enabled |
| 00 | PGxTRIGC selected to store the 50% timebase captured value when enabled |
Bit 11 – SWAP Swap PWM Signals to PWMxH and PWMxL Device Pins bit
| Value | Description |
|---|---|
1 |
The PWMxH signal is connected to the PWMxL pin and the PWMxL signal is connected to the PWMxH pin |
0 |
PWMxH/L signals are mapped to their respective pins |
Bit 10 – FORCEON Force On Select bit
| Value | Description |
|---|---|
1 |
Active override happens immediately without taking the dead-time into account |
0 |
Active override happens after taking the dead-time into account |
Bit 9 – PPSEN Peripheral Pin Select Enable bit
| Value | Description |
|---|---|
1 |
Peripheral pin select enabled |
0 |
Peripheral pin select disabled, as a result, PWM outputs are hard-mapped to pins |
Bit 8 – DTCMPSEL Dead-Time Compensation Select bit
| Value | Description |
|---|---|
1 |
Dead-time compensation is controlled by PCI feed-forward limit logic |
0 |
Dead-time compensation is controlled by PCI Sync logic |
Bits 5:4 – PMOD[1:0] PWM Generator Output Mode Selection bits
| Value | Description |
|---|---|
11 |
Reserved |
10 |
PWM Generator outputs operate in Push-Pull mode |
01 |
PWM Generator outputs operate in Independent mode |
00 |
PWM Generator outputs operate in Complementary mode |
Bit 3 – PENH PWMxH Output Port Enable bit
| Value | Description |
|---|---|
1 |
PWM Generator controls the PWMxH output pin |
0 |
PWM Generator does not control the PWMxH output pin |
Bit 2 – PENL PWMxL Output Port Enable bit(2)
| Value | Description |
|---|---|
1 |
PWM Generator controls the PWMxL output pin |
0 |
PWM Generator does not control the PWMxL output pin |
Bit 1 – POLH PWMxH Output Polarity bit
| Value | Description |
|---|---|
1 |
Output pin is active-low |
0 |
Output pin is active-high |
Bit 0 – POLL PWMxL Output Polarity bit
| Value | Description |
|---|---|
1 |
Output pin is active-low |
0 |
Output pin is active-high |