16.4.33 PWM Generator x Trigger B Register

Note:
  1. This register cannot be modified while PGxSTAT.UPDATE = 1.
  2. If HREN = 0, the four least significant bits are read as ‘0000’.
Name: PGxTRIGB
Offset: 0x10A8, 0x111C, 0x1190, 0x1204, 0x1278, 0x12EC, 0x1360, 0x13D4

Bit 3130292827262524 
 CAHALF        
Access R/W 
Reset 0 
Bit 2322212019181716 
     TRIGB[19:16] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 TRIGB[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TRIGB[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – CAHALF Specifies Where the Trigger Compare Time Occurs bit

ValueDescription
1 The second phase of the center-aligned period
0 The first phase of the center-aligned period

Bits 19:0 – TRIGB[19:0] PWM Generator x Trigger B bits