16.4.69 Auxiliary PWM Generator x Duty Cycle Adjustment Register

Note: This register cannot be modified while PGxSTAT.UPDATE = 1.
Name: APGxDCA
Offset: 0x1484, 0x14F8, 0x156C, 0x15E0

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     DCA[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 DCA[7:4]     
Access R/WR/WR/WR/W 
Reset 0000 

Bits 11:8 – DCA[11:8]

Bits 7:4 – DCA[7:4] PWM Generator x Duty Cycle Adjustment Value bits

Depending on the state of the selected PCI source, the PGxDCA value will be added to the value in the PGxDC register to create the effective duty cycle. When the PCI source is active, PGxDCA is added.