16.4.70 Auxiliary PWM Generator x Period Register

Note: This register cannot be modified while PGxSTAT.UPDATE = 1.
Name: APGxPER
Offset: 0x1488, 0x14FC, 0x1570, 0x15E4

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     PER[19:16] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 PER[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PER[7:4]     
Access R/WR/WR/WR/W 
Reset 0000 

Bits 19:16 – PER[19:16]

Bits 15:8 – PER[15:8]

Bits 7:4 – PER[7:4] PWM Generator x Period Register bits

Note: Period values less than 0x0100 should not be used.