16.4.14 PWM Generator x I/O Control 2 Register

Note:
  1. This bit(s) cannot be modified while PGxCON.ON = 1.
  2. This bit(s) cannot be modified while PCLKCON.LOCK = 1. Otherwise, caution should be exercised when modifying this bit when PGxCON.ON = 1; unexpected results may occur.
  3. This bit(s) cannot be modified while UPDATE = 1.
  4. Caution should be exercised when modifying this bit(s) while PGxCON.ON = 1; unexpected results may occur.
Name: PGxIOCON2
Offset: 0x105C, 0x10D0, 0x1144, 0x11B8, 0x122C, 0x12A0, 0x1314, 0x1388

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 CLMOD OVRENHOVRENL     
Access R/WR/WR/W 
Reset 000 
Bit 15141312111098 
   OVRDAT[1:0]OSYNC[1:0]FLT2DAT[1:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 FLT1DAT[1:0]CLDAT[1:0]FFDAT[1:0]DBDAT[1:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 23 – CLMOD Current Limit Mode Select bit

ValueDescription
1

If PCI current limit is active, then the PWMxH and PWMxL output signals are inverted (bit flipping), and the CLDAT[1:0] bits are not used.

0

If PCI current limit is active, then the CLDAT[1:0] bits define the PWM output levels.

Bit 21 – OVRENH User Override Enable for PWMxH Pin bit

ValueDescription
1

OVRDAT[1] provides data for output on the PWMxH pin.

0

PWM Generator provides data for the PWMxH pin.

Bit 20 – OVRENL User Override Enable for PWMxL Pin bit

ValueDescription
1

OVRDAT[0] provides data for output on the PWMxL pin.

0

PWM Generator provides data for the PWMxL pin.

Bits 13:12 – OVRDAT[1:0] Data for PWMxH/PWMxL Pins if Override is Enabled bits

Description

If OVRENH = 1, then OVRDAT[1] provides data for PWMxH.

If OVRENL = 1, then OVRDAT[0] provides data for PWMxL.

Bits 11:10 – OSYNC[1:0] User Output Override Synchronization Control bits

ValueDescription
11 User output overrides via the SWAP, OVRENL/H and OVRDAT[1:0] bits are synchronized to the data buffer update of the selected PWM mode. This makes this setting equivalent to setting 10 when UPDMOD[2:0] = 000 with UPDREQ properly set manually.
10

User output overrides via the SWAP, OVRENL/H and OVRDAT[1:0] bits occur when specified by the UPMOD[2:0] bits in the PGxCON register.

01

User output overrides via the SWAP, OVRENL/H and OVRDAT[1:0] bits occur immediately (as soon as possible).

00

User output overrides via the SWAP, OVRENL/H and OVRDAT[1:0] bits are synchronized to the local PWM time base (next start of cycle).

Bits 9:8 – FLT2DAT[1:0] Data for PWMxH/PWMxL Pins if FLT Event is Active bits

Description

If Fault is active, then FLTDAT[1] provides data for PWMxH.

If Fault is active, then FLTDAT[0] provides data for PWMxL.

Bits 7:6 – FLT1DAT[1:0] Data for PWMxH/PWMxL Pins if FLT Event is Active bits

Description

If Fault is active, then FLTDAT[1] provides data for PWMxH.

If Fault is active, then FLTDAT[0] provides data for PWMxL.

Bits 5:4 – CLDAT[1:0] Data for PWMxH/PWMxL Pins if CLMT Event is Active bits

Description

If current limit is active, then CLDAT[1] provides data for PWMxH.

If current limit is active, then CLDAT[0] provides data for PWMxL.

Bits 3:2 – FFDAT[1:0] Data for PWMxH/PWMxL Pins if Feed-Forward Event is Active bits

Description

If feed-forward is active, then FFDAT[1] provides data for PWMxH.

If feed-forward is active, then FFDAT[0] provides data for PWMxL.

Bits 1:0 – DBDAT[1:0] Data for PWMxH/PWMxL Pins if Debug Mode is Active bits

Description

If Debug mode is active and PTFRZ = 1, then DBDAT[1] provides data for PWMxH.

If Debug mode is active and PTFRZ = 1, then DBDAT[0] provides data for PWMxL.