16.4.31 PWM Generator x Period Register
Note:
- This register cannot be modified while PGxSTAT.UPDATE = 1.
- If HREN =
0, the four least significant bits are read as ‘0000’.
Note:
| Name: | PGxPER |
| Offset: | 0x10A0, 0x1114, 0x1188, 0x11FC, 0x1270, 0x12E4, 0x1358, 0x13CC |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PER[19:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PER[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PER[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 19:0 – PER[19:0] PWM Generator x Period Register bits
Note: Period values less than
0x0100 should not be used.