16.4.45 Auxiliary PWM Master Period Register

Name: AMPER
Offset: 0x1414

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     MPER[19:16] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 MPER[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 MPER[7:4]     
Access R/WR/WR/WR/W 
Reset 0000 

Bits 19:16 – MPER[19:16]

Bits 15:8 – MPER[15:8]

Bits 7:4 – MPER[7:4] Master Period Register bits

This register holds the period value that can be shared by multiple PWM Generators.
Note: Period values less than 0x0100 should not be used.