16.4.20 PWM Generator x F2 PCI 2Name: PGxF2PCI2Offset: 0x1074, 0x10E8, 0x115C, 0x11D0, 0x1244, 0x12B8, 0x132C, 0x13A0Bit 3130292827262524 PSS[31:24] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bit 2322212019181716 PSS[23:16] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bit 15141312111098 PSS[15:8] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bit 76543210 PSS[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bits 31:0 – PSS[31:0] PCI Source Selection bits Refer to Table 16-4 for device-specific PSS bit information.
Bit 3130292827262524 PSS[31:24] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bit 2322212019181716 PSS[23:16] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bit 15141312111098 PSS[15:8] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bit 76543210 PSS[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000
Bits 31:0 – PSS[31:0] PCI Source Selection bits Refer to Table 16-4 for device-specific PSS bit information.