16.4.8 Combinational Trigger Register
| Name: | CMBTRIG |
| Offset: | 0x101C |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CTB8EN | CTB7EN | CTB6EN | CTB5EN | CTB4EN | CTB3EN | CTB2EN | CTB1EN | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CTA8EN | CTA7EN | CTA6EN | CTA5EN | CTA4EN | CTA3EN | CTA2EN | CTA1EN | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 23 – CTB8EN Enable Trigger Output from PWM Generator #8 as Source for Combinational TriggerB bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal. |
0 |
Disabled |
Bit 22 – CTB7EN Enable Trigger Output from PWM Generator #7 as Source for Combinational Trigger B bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal. |
0 |
Disabled |
Bit 21 – CTB6EN Enable Trigger Output from PWM Generator #6 as Source for Combinational Trigger B bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal. |
0 |
Disabled |
Bit 20 – CTB5EN Enable Trigger Output from PWM Generator #5 as Source for Combinational Trigger B bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal. |
0 |
Disabled |
Bit 19 – CTB4EN Enable Trigger Output from PWM Generator #4 as Source for Combinational Trigger B bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal. |
0 |
Disabled |
Bit 18 – CTB3EN Enable Trigger Output from PWM Generator #3 as Source for Combinational Trigger B bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal. |
0 |
Disabled |
Bit 17 – CTB2EN Enable Trigger Output from PWM Generator #2 as Source for Combinational Trigger B bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal. |
0 |
Disabled |
Bit 16 – CTB1EN Enable Trigger Output from PWM Generator #1 as Source for Combinational Trigger B bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal, |
0 |
Disabled |
Bit 7 – CTA8EN Enable Trigger Output from PWM Generator #8 as Source for Combinational Trigger A bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal. |
0 |
Disabled |
Bit 6 – CTA7EN Enable Trigger Output from PWM Generator #7 as Source for Combinational Trigger A bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal. |
0 |
Disabled |
Bit 5 – CTA6EN Enable Trigger Output from PWM Generator #6 as Source for Combinational Trigger A bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal. |
0 |
Disabled |
Bit 4 – CTA5EN Enable Trigger Output from PWM Generator #5 as Source for Combinational Trigger A bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal. |
0 |
Disabled |
Bit 3 – CTA4EN Enable Trigger Output from PWM Generator #4 as Source for Combinational Trigger A bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal. |
0 |
Disabled |
Bit 2 – CTA3EN Enable Trigger Output from PWM Generator #3 as Source for Combinational Trigger A bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal. |
0 |
Disabled |
Bit 1 – CTA2EN Enable Trigger Output from PWM Generator #2 as Source for Combinational Trigger A bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal. |
0 |
Disabled |
Bit 0 – CTA1EN Enable Trigger Output from PWM Generator #1 as Source for Combinational Trigger A bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal. |
0 |
Disabled |