1.2.7.4.26 SYS_FS_DirClose Function
C
SYS_FS_RESULT SYS_FS_DirClose
(
SYS_FS_HANDLE handle
);Summary
Closes an opened directory.
Description
This function closes a directory that was opened earlier opened with the SYS_FS_DirOpen function.
Precondition
A valid directory handle must be obtained before closing the directory.
Parameters
| Param | Description |
|---|---|
| handle | directory handle obtained during directory open. |
Returns
SYS_FS_RES_SUCCESS - Directory close operation was successful.
SYS_FS_RES_FAILURE - Directory close operation was unsuccessful. The reason for the failure can be retrieved with SYS_FS_Error or SYS_FS_FileError.
Example
SYS_FS_HANDLE dirHandle;
dirHandle = SYS_FS_DirOpen("/mnt/myDrive/Dir1");
if(dirHandle != SYS_FS_HANDLE_INVALID)
{
// Directory open is successful
}
// Perform required operation on the directory
// Close the directory
if(SYS_FS_DirClose(dirHandle) == SYS_FS_RES_FAILURE)
{
// Close operation failed.
}Remarks
None.