1.2.7.4.19 SYS_FS_FileWrite Function
C
size_t SYS_FS_FileWrite
(
SYS_FS_HANDLE handle,
const void *buf,
size_t nbyte
);Summary
Writes data to the file.
Description
This function attempts to write nbyte bytes from the buffer pointed to by buf to the file associated with the file handle.
Precondition
A valid file handle must be obtained before writing a file.
Parameters
| Param | Description |
|---|---|
| handle | File handle obtained during file open. |
| buf | Pointer to buffer from which data is to be written |
| nbyte | Number of bytes to be written |
Returns
On success - returns the number of bytes written successfully(0 or positive number).
On failure - returns -1. The reason for the failure can be retrieved with SYS_FS_Error or SYS_FS_FileError.
Example
SYS_FS_HANDLE fileHandle; const char *buf = "Hello World"; size_t nbytes; size_t bytes_written; fileHandle = SYS_FS_FileOpen("/mnt/myDrive/FILE.txt", (SYS_FS_FILE_OPEN_WRITE)); if(fileHandle != SYS_FS_HANDLE_INVALID) { // File open is successful } // Write data to the file bytes_written = SYS_FS_FileWrite(fileHandle, (const void *)buf, nbytes);
Remarks
None.