1.2.7.4.47 SYS_FS_FILE_DIR_ATTR Enum
C
typedef enum
{
/* Normal File. Should not be combined with other attributes */
SYS_FS_ATTR_FILE = 0x00,
/* Read only */
SYS_FS_ATTR_RDO = 0x01,
/* Hidden */
SYS_FS_ATTR_HID = 0x02,
/* System */
SYS_FS_ATTR_SYS = 0x04,
/* Volume label */
SYS_FS_ATTR_VOL = 0x08,
/* LFN entry */
SYS_FS_ATTR_LFN = 0x0F,
/* Directory */
SYS_FS_ATTR_DIR = 0x10,
/* Archive */
SYS_FS_ATTR_ARC = 0x20,
/* Mask of defined bits */
SYS_FS_ATTR_MASK = 0x3F
} SYS_FS_FILE_DIR_ATTR;
Summary
Enumerated data type identifying the various attributes for file/directory.
Description
These enumerated values are the possible attributes for a file or directory.
Remarks
None.