1.2.7.4.73 SYS_FS_MEDIA_MANAGER_Tasks Function
C
void SYS_FS_MEDIA_MANAGER_Tasks( void );Summary
Media manager task function.
Description
This is the media manager task function. This task must be called repeatedly from the main loop.
Precondition
None
Parameters
None.
Returns
None.