1.2.7.4.83 SYS_FS_MEDIA_COMMAND_STATUS Enum
C
typedef enum
{
/*Done OK and ready */
SYS_FS_MEDIA_COMMAND_COMPLETED = SYS_MEDIA_COMMAND_COMPLETED,
/*Scheduled but not started */
SYS_FS_MEDIA_COMMAND_QUEUED = SYS_MEDIA_COMMAND_QUEUED,
/*Currently being in transfer */
SYS_FS_MEDIA_COMMAND_IN_PROGRESS = SYS_MEDIA_COMMAND_IN_PROGRESS,
/*Unknown buffer */
SYS_FS_MEDIA_COMMAND_UNKNOWN = SYS_MEDIA_COMMAND_UNKNOWN,
} SYS_FS_MEDIA_COMMAND_STATUS;
Summary
The enumeration for status of buffer
Description
This enumeration contains the various status of buffer.
Remarks
Refer to sys_media.h for actual enumerations.