1.2.7.4.75 SYS_FS_MEDIA_BLOCK_COMMAND_HANDLE_INVALID Macro
C
#define SYS_FS_MEDIA_BLOCK_COMMAND_HANDLE_INVALID SYS_MEDIA_BLOCK_COMMAND_HANDLE_INVALID
Summary
Defines the invalid media block command handle.
Description
This value defines invalid handle for the media block command. It is returned by read/write/erase routines when the request could not be taken.
Remarks
Refer to sys_media.h for actual definition.