1.2.7.4.71 SYS_FS_MEDIA_MANAGER_GetMediaGeometry Function
C
SYS_FS_MEDIA_GEOMETRY* SYS_FS_MEDIA_MANAGER_GetMediaGeometry
(
uint16_t diskNum
);Summary
Gets the media geometry information.
Description
This function gets the media geometry information.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| diskNum | Media disk number. |
Returns
Pointer to the media geometry on Success else NULL.