1.2.7.4.84 SYS_FS_MEDIA_REGION_GEOMETRY Typedef
C
typedef SYS_MEDIA_REGION_GEOMETRY SYS_FS_MEDIA_REGION_GEOMETRY;
Summary
Contains information of a sys media region.
Description
This structure contains the information of a sys media region.
A media can have multiple regions. Sum of size of all the regions is the total memory size of the media. Each region is further divided into blocks of identical size.
Remarks
Refer to sys_media.h for actual definition.