1.2.7.4.79 SYS_FS_MEDIA_PROPERTY Enum
C
typedef enum
{
/* Media supports Byte Write */
SYS_FS_MEDIA_SUPPORTS_BYTE_WRITES = SYS_MEDIA_SUPPORTS_BYTE_WRITES,
/* Media supports only Read operation */
SYS_FS_MEDIA_SUPPORTS_READ_ONLY = SYS_MEDIA_SUPPORTS_READ_ONLY,
/* Media supports OTP (One Time Programming) */
SYS_FS_MEDIA_SUPPORTS_ONE_TIME_PROGRAMING = SYS_MEDIA_SUPPORTS_ONE_TIME_PROGRAMING,
/* Read in blocking */
SYS_FS_MEDIA_READ_IS_BLOCKING = SYS_MEDIA_READ_IS_BLOCKING,
/* Write is blocking */
SYS_FS_MEDIA_WRITE_IS_BLOCKING = SYS_MEDIA_WRITE_IS_BLOCKING,
} SYS_FS_MEDIA_PROPERTY;
Summary
Contains information of property of a media.
Description
This structure contains the information of property of a media device.
For a device, if multiple properties are applicable, they can be ORed together and used.
Remarks
Refer to sys_media.h for actual enumerations.