1.2.7.4.82 SYS_FS_MEDIA_TYPE Enum
C
typedef enum
{
/* Media is of type NVM (internal flash (non volatile) memory)*/
SYS_FS_MEDIA_TYPE_NVM,
/* Media is of type mass storage device */
SYS_FS_MEDIA_TYPE_MSD,
/* Media is of type SD card */
SYS_FS_MEDIA_TYPE_SD_CARD,
/* Media is of type RAM */
SYS_FS_MEDIA_TYPE_RAM,
/* Media is of type SPI/QSPI Flash, SPI/I2C EEPROM */
SYS_FS_MEDIA_TYPE_SPIFLASH
} SYS_FS_MEDIA_TYPE;
Summary
The enumeration for type of media.
Description
This enumeration is for the type of media registered with the media manager.
Remarks
None.