1.2.7.4.70 SYS_FS_MEDIA_MANAGER_RegisterTransferHandler Function
C
void SYS_FS_MEDIA_MANAGER_RegisterTransferHandler
(
const void *eventHandler
);Summary
Register the event handler for data transfer events.
Description
This function is used to send the command status for the disk operation.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| eventHandler | Event handler pointer. |
Returns
None.