1.2.7.4.60 SYS_FS_MEDIA_MANAGER_AddressGet Function
C
uintptr_t SYS_FS_MEDIA_MANAGER_AddressGet
(
uint16_t diskNo
);Summary
Gets the starting media address based on a disk number.
Description
This function gets the starting address of a media. This function is intended to work only with MPFS2, which does byte addressing and needs a memory address (not disk number).
Precondition
None.
Parameters
| Param | Description |
|---|---|
| diskNo | media number |
Returns
Memory address of type uintptr_t.