55.30 TC Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
TC_1 | TCINLOW | Capture TCx Input Low Time | 2/fGCLK_TCx | — | — | ns | VDD(min.) |
TC_3 | TCINHIGH | Capture TCx Input High Time | 2/fGCLK_TCx | — | — | ns | VDD(min.) |
TC_5 | TCINPERIOD | Capture Input Period | 4/fGCLK_TCx | — | — | ns | VDD(min.) |
TC_7 | TCOUTLOW | Compare TCx Output Low Time | 3*DI_28 | — | — | ns | VDD(min) DI_28: Refer to |
TC_9 | TCOUTHIGH | Compare TCx Output High Time | 3*DI_26 | — | — | ns | VDD(min) DI_26: Refer to |
TC_11 | TCOUTPERIOD | Compare Output Period | TC_7+TC_9 | — | — | ns | VDD(min) |
TC_13 | fGCLK_TCx | TC peripheral module clock frequency | — | — | FCLK_37 | MHz | VDD(min.), for TC0,1,2,3 FCLK_37: Refer to |
— | — | FCLK_39 | MHz | VDD(min.), for TC4,5,6,7 FCLK_39: Refer to |