55.23 PTC Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature | |||||||
---|---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions | |
PTC_1 | CLOAD SC (1) | Self Capacitance Mode (PTC Channel Y0 - Y31) | — | — | 51 | pF | User maximum sensor external load capacitance | |
PTC_3 | CLOAD MC (1) | Mutual Capacitance Mode (PTC Channel Y0 - Y31) | — | — | 31 | pF | ||
PTC ANALOG GAIN SETTINGS (2) | ||||||||
PTC_5 | PTCGAIN | Analog Gain Settings | Gain_1 | — | 1 | — | — | — |
Gain_2 | — | 2 | — | |||||
Gain_4 | — | 4.2 | — | |||||
Gain_8 | — | 9.1 | — | |||||
Note:
|