55.38 TRNG Electrical Specifications
AC CHARACTERISTICS | Standard Operating
Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
TRNG_1 | TRNGWKUP | Delay between TRNG Enable (CTRLA.ENABLE=1) and first random number read | 100 | — | — | ms | — |