55.4 MCU Active Current Consumption

Table 55-8. MCU Active Current Consumption Electrical Specifications (1,2,3)
DC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial Temperature

Param. No.SymbolCharacteristicsClock/FreqTyp.Max.UnitsConditions
APWR_1IDD_ACTIVELDO mode selectedFDPLL 120 MHz----164µA/MHzVDD = 3.3V

XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1

APWR_3----162µA/MHzVDD = 1.8V

XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1

APWR_5DFLL 48 MHz----199µA/MHzVDD = 3.3V

XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1

APWR_7----199µA/MHzVDD = 1.8V

XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1

APWR_9XOSC 32 MHz----245µA/MHzVDD = 3.3V

XOSC32K.ENABLE = 0

APWR_11----243µA/MHzVDD = 1.8V

XOSC32K.ENABLE = 0

APWR_13IDD_ACTIVEBUCK mode selectedFDPLL 120 MHz----89µA/MHzVDD = 3.3V

XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1

APWR_15----127µA/MHzVDD = 1.8V

XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1

APWR_17DFLL 48 MHz----115µA/MHzVDD = 3.3V

XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1

APWR_19----152µA/MHzVDD = 1.8V

XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1

APWR_21XOSC 32 MHz----153µA/MHzVDD = 3.3V

XOSC32K.ENABLE = 0

APWR_23----205µA/MHzVDD = 1.8V

XOSC32K.ENABLE = 0

Note:
  1. Conditions:
    • No peripheral modules are operating (i.e. all peripherals inactive)
    • MCLK all APB clock masked except MCLK and NVMCTRL
    • MCLK.AHBMASK = 0x00C00FFF
    • CMCC Enable
    • CPU is running on Flash with automatic wait state
    • Low-power cache enabled
    • BOD33 is disabled
    • I/Os are inactive input mode with input trigger disabled
    • All clock generation sources disabled unless otherwise specified
    • WDT, RTC, CFD Clock Fail Detect disabled
    • RESET = VDD
      Note: µA/MHz varies over temperature. Worst case is given by max.
  2. CPU Running CoreMark® Test Suite.
  3. For the PIC32CX SG60/SG61 variants, the current consumption of the HSM is not taken into account and must be added according to its operating mode. Refer to the “PIC32CX SG60/SG61 Hardware Security Module Addendum (DS60001750)” for additional information.