55.40 SDHC Electrical Specifications

Figure 55-28. SD/SDIO/MMC SDHC Module Timing Diagram
Table 55-55. SD Host Controller Timing Specifications (1)
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
SD_1fGCLK_SDHCx_SLOWCommon SDHC slow input clock frequency12MHz
SD_3fGCLK_SDHCx_CORESDHCx input clock frequency150MHz
SD/SDIO Default Speed Mode
SD_5tSDCKClock Frequency25MHz
SD_7tDUTYDuty Cycle50%
SD_9tHIGHClock High Time17.41ns
SD_11tLOWClock Low Time17.46ns
SD_13tRISEClock Rise TimeDI_25nsDI_25: Refer to I/O Pin Electrical Specifications
SD_15tFALLClock Fall TimeDI_27nsDI_27: Refer to I/O Pin Electrical Specifications
SD_17tIN_SETUPInput Setup Time6ns
SD_19tIN_HOLDInput Hold Time1ns
SD_21tOUT_DLYOutput Delay Time6nsVDD=3.3V, CLOAD OUT=20pF
SD_23tOUT_SETUPOutput HOLD Time3ns
SD/SDIO High Speed Mode
SD_25tSDCKClock Frequency50MHz
SD_27tDUTYDuty Cycle50%
SD_29tHIGHClock High Time7.87ns
SD_31tLOWClock Low Time8.05ns
SD_29tRISEClock Rise TimeDI_25nsDI_25: Refer to I/O Pin Electrical Specifications
SD_31tFALLClock Fall TimeDI_27nsDI_27: Refer to I/O Pin Electrical Specifications
SD_33tIN_SETUPInput Setup Time6ns
SD_35tIN_HOLDInput Hold Time1ns
SD_37tOUT_DLYOutput Delay Time6nsVDD=3.3V, CLOAD OUT=20pF
SD_39tOUT_SETUPOutput HOLD Time3ns
MMC Default Speed Mode
SD_41tSDCKClock Frequency26MHz
SD_43tDUTYDuty Cycle50%
SD_45tHIGHClock High Time17.41ns
SD_47tLOWClock Low Time17.46ns
SD_49tRISEClock Rise TimeDI_25nsDI_25: Refer to I/O Pin Electrical Specifications
SD_51tFALLClock Fall Time DI_27nsDI_27: Refer to I/O Pin Electrical Specifications
SD_53tIN_SETUPInput Setup Time6ns
SD_55tIN_HOLDInput Hold Time8.3ns
SD_57tOUT_DLYOutput Delay Time6nsVDD=3.3V, CLOAD OUT=20pF
SD_59tOUT_SETUPOutput HOLD Time3ns
Note:
  1. All output pins with 20pF load.