55.33 PCC Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
PCC_1 | PCC_CLK | External PCC Data Input Clock Period | 20 | — | — | ns | VDD(min) FCLK_5: Refer to |
PCC_3 | PCCHIGH | PCC Data Clock input High time | 10 | — | — | ns | |
PCC_5 | PCCLOW | PCC Data Clock input Low time | 10 | — | — | ns | |
PCC_7 | PCCDSETUP | Clock to Data Setup Time | 3 | — | — | ns | |
PCC_9 | PCCDHOLD | Clock to Data Hold Time | 2 | — | — | ns | |
PCC_11 | PCCDENBSETUP (2) | Data Enable [1,2] Setup Time | 3 | — | — | ns | |
PCC_13 | PCCDENBHOLD (3) | Data Enable [1,2] Hold Time | 2 | — | — | — | |
PCC_15 | CLK_APB_PCC (1) | Internal MCLK PCC Module Clock | — | — | FCLK_5 | MHz | |
Note:
|