55.10 Wake-Up Timings Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
WKUP_1 | WKUP_IDLE | Wake from IDLE mode | — | 230 | — | ns | — |
WKUP_3 | WKUP_STDBY | Wake from STANDBY Mode | — | 110 | — | µs | Fast Wake-up is disabled
(PM.STDBYCFG.FASTWKUP = 0) |
WKUP_5 | — | 92 | — | µs | Fast Wake-up is enabled on the NVM
(PM.STDBYCFG.FASTWKUP = 1) | ||
WKUP_7 | — | 25 | — | µs | Fast Wake-up is enabled on the Main
Voltage Regulator (PM.STDBYCFG.FASTWKUP = 2) | ||
WKUP_9 | — | 5 | — | µs | Fast Wake-up is enabled on both the NVM
and Main Voltage Regulator (PM.STDBYCFG.FASTWKUP = 3) | ||
WKUP_11 | WKUP_HIBER | Wake from HIBERNATE Mode | — | 320 | — | µs | — |
WKUP_13 | WKUP_BCKUP | Wake from BACKUP Mode | — | 350 | — | µs | — |
WKUP_15 | WKUP_OFF | Wake from OFF Mode | — | 210 | — | µs | — |