55.22 AC Electrical Specifications

Table 55-30. Comparator Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
CMP_1VIOFFInput Offset Voltage-1414mVCOMPCTRLn.SPEED = 0x3
-2020COMPCTRLn.SPEED = 0x0
CMP_4VINInput Voltage RangeAVSSAVDDVWith respect to AVSS and AVDD
CMP_5VHYST_00Input Hysteresis Voltage1346mVCOMPCTRLn.SPEED = 0x3

COMPCTRLn.HYSTEN = 0x1

COMPCTRLn.HYST = 0x0

540mVCOMPCTRLn.SPEED = 0x0

COMPCTRLn.HYSTEN = 0x1

COMPCTRLn.HYST = 0x0

VHYST_01Input Hysteresis Voltage3071mVCOMPCTRLn.SPEED = 0x3

COMPCTRLn.HYSTEN = 0x1

COMPCTRLn.HYST = 0x1

2059mVCOMPCTRLn.SPEED = 0x0

COMPCTRLn.HYSTEN = 0x1

COMPCTRLn.HYST = 0x1

VHYST_02Input Hysteresis Voltage39101mVCOMPCTRLn.SPEED = 0x3

COMPCTRLn.HYSTEN = 0x1

COMPCTRLn.HYST = 0x2

3384mVCOMPCTRLn.SPEED = 0x0

COMPCTRLn.HYSTEN = 0x1

COMPCTRLn.HYST = 0x2

VHYST_03Input Hysteresis Voltage64132mVCOMPCTRLn.SPEED = 0x3

COMPCTRLn.HYSTEN = 0x1

COMPCTRLn.HYST = 0x3

46110mVCOMPCTRLn.SPEED = 0x0

COMPCTRLn.HYSTEN = 0x1

COMPCTRLn.HYST = 0x3

CMP_15TRESPSS (2)Small Signal Response Time - High speed39nsCOMPCTRLn.SPEED = 0x3

COMPCTRLn.HYSTEN = 0x0

Comparator ref voltage = AVDD/2.

Input overdrive = +/- 100mV

Small Signal Response Time - Low Speed92nsCOMPCTRLn.SPEED = 0x0

COMPCTRLn.HYSTEN = 0x0

Comparator ref voltage = AVDD/2.

Input overdrive = +/- 100mV

CMP_19COUTVALComparator Enabled to Output Valid - High Speed7msComparator module is configured before enabling it

COMPCTRLn.SPEED = 0x3

Comparator Enabled to Output Valid - Low Speed13.5msComparator module is configured before enabling it

COMPCTRLn.SPEED = 0x0

CMP_21ACIREFComparator Internal Band Gap Voltage ReferenceVR_9VVR_9: Refer to Internal Voltage Reference Specifications.
CMP_23CVREFRNGComparator Voltage Reference Input Range-2AVDD - 0.2V or Note (1), whichever is lowerV-
CMP_25FGCLK_ACAnalog comparator peripheral module clock freqFCLK_49MHzFCLK_49: Refer to Maximum Clock Frequencies Electrical Specifications
Note:
  1. Comparator Ref voltage cannot exceed: (VIN(max) - VIOFF(max) - CMP_5(max) - 50mV) ≥ CVREFRNG ≥ (VIN(min) + abs(VIOFF(min)) + CMP_5(max) + 50mV).
  2. TRESPSS is measured from VIN transition to ACOUT toggle (AC direct output accessible by setting COMPCTRLn.OUT[1:0]=0x1). It takes into account only analog propagation delay.