18.4.3 Timer x Background Load Value Register
| Bit Number | Name | R/W | Reset Value | Description |
|---|---|---|---|---|
| 31:0 | TIMx_BGLOADVAL | R/W | 0 | When this register is written, the value written is loaded into the TIMx_LOADVAL register without updating the counter. This allows a new value to be loaded into the respective counter without interrupting the current count cycle. The counter is updated with the new value in TIMx_LOADVAL, when the counter decrements to 0. Writing this register when the Timer is set to 64-bit mode has no effect. Reading this register in 64-bit mode returns the reset value. |