18.4.11 Timer 64 Background Load Value Upper Register
| Bit Number | Name | R/W | Reset Value | Description |
|---|---|---|---|---|
| 31:0 | TIM64_BGLOADVAL_U | R/W | 0 | This register holds the upper 32-bit background value to load into the Timer when in 64-bit mode. When this register is written, the value written is loaded into a temporary register without updating the background load value TIM64_BGLOADVAL_U. TIM64_BGLOADVAL_U is only updated when the lower 32-bit word is written. Reading this register returns the upper 32 bits of the current background register, which is to be loaded into the counter when the counter reaches zero. This value reflects the last write to TIM64_BGLOADVAL_U when the lower 32 bits are written. Writing this register when the Timer is set to 32-bit mode has no effect. Reading this register when the Timer is set to 32-bit mode returns the reset value. |