18.4.9 Timer 64 Load Value Upper Register
| Bit Number | Name | R/W | Reset Value | Description |
|---|---|---|---|---|
| 31:0 | TIM64_LOADVAL_U | R/W | 0 | This register holds the upper 32-bit value to load into the Timer when in 64-bit mode. When this register is written, the value written is loaded immediately into a temporary register. The value in the temporary register is only written to the Timer when the lower 32-bit word TIM64_LOADVAL_L is written. Writing this register when the Timer is set to 32-bit mode has no effect. Reading this register when the Timer is set to 32-bit mode returns the reset value. |