18.4.1 Timer x Value Register
| Bit Number | Name | R/W | Reset Value | Description |
|---|---|---|---|---|
| 31:0 | TIMx_VAL | R | 0 | This register holds the current value of the counter for Timer x. Reading this register when the timer is set to 64-bit mode returns the reset value. This is a read only register and writing in this register has no effect. |