| 31:0 | TIM64_BGLOADVAL_L | R/W | 0 | Background load value for the lower 32 bits of 64-bit Timer. When this register is written, both the upper and lower words are written into an internal 64-bit TIM64LOADVAL register without updating the counter. The TIM64LOADVAL register is an internal register to the Timer used in 64-bit mode for concatenating the two 32-bit registers, TIM64_LOADVAL_U and TIM64_LOADVAL_L. The new 64-bit load value is loaded into the counter when the counter reaches zero. Writing this register when the Timer is set to 32-bit mode has no effect. Reading this register when the Timer is set to 32-bit mode returns the reset value. |