18.4.14 Timer 64 Raw Interrupt Status Register
| Bit Number | Name | R/W | Reset Value | Description |
|---|---|---|---|---|
| 31:1 | Reserved | R/W | 0 | Software should not rely on the value of a reserved bit. To provide compatibility with future products, the value of a reserved bit should be preserved across a read-modify-write operation. |
| 0 | TIM64_RIS | R/W | 0 | Raw interrupt status (RIS) for 64-bit Timer mode. 0: Timer 64 has not reached zero 1: Timer 64 has reached zero at least once since this bit was last cleared (by a reset or by writing 1 to this bit). Writing 1 to this bit clears the bit and the interrupt; writing a zero has no effect. |