18.4.7 Timer 64 Value Upper Register
| Bit Number | Name | R/W | Reset Value | Description |
|---|---|---|---|---|
| 31:0 | TIM64_VAL_U | R | 0 | This register holds the current value of the upper 32 bits of the 64-bit count value for the Timer. TIM64_VAL_L must be read before TIM64_VAL_U. This register is read only; writes have no effect. Reading this register when the Timer is set to 32-bit mode returns the reset value. |