18.4.16 Timer 64 Mode Register
| Bit Number | Name | R/W | Reset Value | Description |
|---|---|---|---|---|
| 31:1 | Reserved | R/W | 0 | Software should not rely on the value of a reserved bit. To provide compatibility with future products, the value of a reserved bit should be preserved across a read-modify-write operation. |
| 0 | TIM64_MODE | R/W | 0 | Timer 64 mode. 0: Timer 64 disabled; two separate 32-bit Timers. 1: Timer 64 enabled; one 64-bit Timer. Changing the state of this bit has the effect of reinitializing the Timer register map to its default power-up state. |