7.4.1.17 Descriptor 3 Status Register
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| 0 | HPDMASR_DCP_ACTIVE[3] | 0 | Descriptor 3 transfer is in progress. 1: Descriptor 3 transfer is in progress. 0: Descriptor 3 is in queue when HPDMACR_DCP_VALID[3] bit is set in descriptor 3 Control register. |
| 1 | HPDMASR_DCP_CMPLET[3] | 0 | Descriptor 2 transfer complete. 1: Descriptor 3 transfer completed successfully. 0: Descriptor 3 transfer not completed. This bit clears on writing ‘1’ to HPDMAICR_CLR_XFR_INT[3] of the descriptor 3 Control register. |
| 2 | HPDMASR_DCP_SERR[3] | 0 | Descriptor 3 source transfer error. 1: Descriptor 3 transfer error occurred at source end. 0: No error at source end during descriptor 3 transfer This bit clears on writing ‘1’ to HPDMAICR_CLR_XFR_INT[3] of the descriptor 3 Interrupt Clear register. |
| 3 | HPDMASR_DCP_DERR[3] | 0 | Descriptor 3 destination transfer error. 1: Descriptor 3 transfer error 0: No error at destination end during descriptor 3 transfer This bit clears on writing ‘1’ to HPDMAICR_CLR_XFR_INT[3] of the descriptor 3 Interrupt Clear register |
| 31:4 | Reserved | 0 | Software must not rely on the value of a reserved bit. To provide compatibility with future products, the value of a reserved bit must be preserved across a read-modify-write operation. |