7.4.1.15 Descriptor 1 Status Register
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| 0 | HPDMASR_DCP_ACTIVE[1] | 0 | Descriptor 1 transfer is in progress. 1: Descriptor 1 transfer is in progress. 0: Descriptor 1 is in queue when HPDMACR_DCP_VALID[1] bit is set in Descriptor 1 Control register. |
| 1 | HPDMASR_DCP_CMPLET[1] | 0 | Descriptor 1 transfer complete. 1: Descriptor 1 transfer completed successfully 0: Descriptor 1 transfer not completed This bit clears on writing ‘1’ to HPDMAICR_CLR_XFR_INT[1] of the descriptor 1 Control register. |
| 2 | HPDMASR_DCP_SERR[1] | 0 | Descriptor 1 source transfer error. 1: Descriptor 1 transfer error occurred at source end 0: No error at source end during descriptor 1 transfer This bit clears on writing ‘1’ to HPDMAICR_CLR_XFR_INT[1] of the descriptor 1 Interrupt Clear register. |
| 3 | HPDMASR_DCP_DERR[1] | 0 | Descriptor 1 destination transfer error. 1: Descriptor 1 transfer error 0: No error at destination end during descriptor 1 transfer This bit clears on writing ‘1’ to HPDMAICR_CLR_XFR_INT[1] of the descriptor 1 Interrupt Clear register. |
| 31:4 | Reserved | 0 | Software must not rely on the value of a reserved bit. To provide compatibility with future products, the value of a reserved bit must be preserved across a read-modify-write operation. |