7.4.1.18 Descriptor 0 Pending Transfers Register
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| 15:0 | HPDMAPTR_D0_SRC_PNDNG | 0 | Descriptor 0 source pending transfers in words. This register indicates internal transfer size counter corresponding to source end of the descriptor 0. At the end of the transfer, zero in this register indicates the successful transfer, and a non-zero value indicates error occurrence at the source during the descriptor 0 transfer. |
| 31:16 | HPDMAPTR_D0_DST_PNDNG | 0 | Descriptor 0 destination pending transfers in words. This register indicates the internal transfer size counter corresponding to the destination end of descriptor 0. At the end of the transfer, zero in this register indicates the successful transfer, and a non-zero value indicates error occurrence at the destination during the descriptor 0 transfer. |