7.4.1.4 Descriptor 2 Source Address Register
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| 31:0 | HPDMASAR_DCP2_SRC_ADRS | 0x00 | Descriptor 2 source end memory start address |
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| 31:0 | HPDMASAR_DCP2_SRC_ADRS | 0x00 | Descriptor 2 source end memory start address |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.