10.2.1.3 PE-MCXMAC
The PE-MCXMAC provides a 10/100/1000 Mbps EMAC with a GMII interface. The PE-MCXMAC supports control frames, particularly PAUSE frames. Other types of control frames can be supported through the setting optional configuration bits.
The PE-MCXMAC module consists of the following six sub-modules.